Publish your products
Modular shelving system se:matrix
Modular shelving system se:matrix
Modular shelving system se:matrix
Modular shelving system se:matrix
Modular shelving system se:matrix
    sedus

    Modular shelving system se:matrix

    4.3 out of 5 stars4.3(16 reviews)
    Modular shelving system with added value Desk to desk next to a pedestal was yesterday – today, offices are characterised by non-territorial workplaces and open spaces. In this context, efficient use of space and areas designed to meet specific needs are a major focus. Where can collaboration and exchange take place and where can I find a separate space for myself and my office supplies? Furniture that supports individual design and multifunctional environment is of particular value. se:matrix is a perfect combination of these features – it functions as storage space, as a zoning element and as a design element. The open shelf can be adapted to what is needed in the working environment and also adds a certain informality to the office. As a result, well-being becomes the standard.
    Specification
    • Types

      • Shelving unit including functional layer
        • Functional layer = open carcass, optionally with cable tray and sockets
          • Open
          • Back panel
          • Back panel and fold-up door
        • Minimum height of the shelving unit 740 mm (functional layer + 1 layer) up tp 5 layers 2015 mm (functional layer + 4 additional layers)
        • Shelving unit depth: 400 mm
        • Shelving unit width: 400–2000 mm
        • Continuous shelves as well as removal of shelves possible
        • Grid widths of segments: 400 and 800 mm
        • Variable shortening on the 800 mm segment possible by max. 390 mm
        • Fitted as standard with adjustable glides to compensate for uneven floors; an additional height adjustment module must be supplied for long configurations
      • Cabinet-shelving module
        • Cabinet height: 2 and 3 binder heights
        • Total height max. 5 layers 2015 mm (example: cabinet 2 binder heights + 3 additional layers)
        • Depth: 400 mm
        • Width 400–2000 mm
        • Continuous shelves as well as removal of shelves possible (on the open shelf)
        • Front options: Wing door, open compartment or drawer (for 800-mm segment width), open compartment

        • Division follows the shelving segmentation
        • Variable shortening on the 800 mm segment possible by max. 390 mm (exception: drawers)
        • Fitted as standard with adjustable glides to compensate for uneven floors; an additional height adjustment module must be supplied for long configurations
      • Linking shelves, linking functional layers, linking cabinets
        • Grid width: 400 and 800 mm
        • For linking shelving units or cabinet shelving units (example: 2000 mm shelving unit + 800 mm linking shelves + 2000 mm shelving unit = 4800 mm configuration)
        • Linking cabinet only to be used between two cabinets

      The following configuration must be available:

      • Linear set-up
      • L- and T-arrangement
      • Variable heights by means of linking elements

      Floor mount:

      • For the floor mount for the height of 5 levels in the widths of 400, 800 and 1200 mm, the mount set must be included as standard
      • The floor mount must be optionally available for other sizes

      Shelving unit fittings:

      • Back panels
      • Side panels
      • Intermediate shelf
      • Compartment dividers
      • Flush-installed doors
        • o Single door with 400-mm segment width
        • o Two-door with 800-mm segment width

      Locking systems for doors in the shelving unit (for 400-mm segment width), basic and linking units

      • Without lock

      Changeable cylinder

      • Combination lock
      • Digital code lock with RFID

      Handles:

      • Push-to-open for doors and flap
      • Button knob
        • Black
        • Aluminium, dull

      The following add-ons are to be provided:

      • PET panels (adaptive)
      • For segment width 400 and 800 mm (not for size reduction)
        • Height = shelf height (functional layer and cabinets without fabric/PET panel)
      • Whiteboard mounting
        • Adaptive for mounting on the posts
      • Wardrobe rail
        • For 800-mm linking shelves in the 5 layer
      • PET basket 345 x 365 x 180 mm

      Planters:

      • Planter made of melamine with waterproof planter tray
      • Matched dimensions
      • Widths: 345, 745 mm
      • Height: 140 mm
      • Depth: 345 mm

      Monitor unit in 5 binder heights (unit with plinth in 2 binder heights + monitor add-on in 3 binder heights) in 2 different configurations

      • Width: 1600 mm
        • With 4 doors
        • For monitors max. height 1100 mm, max. width 1500 mm (max. 65 inch)
      • Width: 2000 mm
        • With 4 doors, 1 open compartment in the middle
        • For monitors max. height 1100 mm, max. width 1900 mm (max. 85 inch)
      • Drilling grid to accommodate monitors with or without additional mounting (VESA 600 x 600 mm)
      • Bottom shelf must be fitted with round grommets on the left and right as standard
      • Optional round grommets in the side panels for routing the cables
        • Left, right, both sides
        • Power supply is fed inside the double back panel
      • A 3-way socket must be provided as standard
      • Front may optionally be fitted with PIX socket or 3-fold power frame
      • Removable back panel
      • It must be possible to fit the back panel with optional se:lab whiteboard mounting
      • Optional preparation for linear linking with shelving or cabinet-shelving unit

      High desk:

      • Widths: 1600, 2000 mm
      • Depth: 800 mm
      • Height: 950 mm
      • Based on the shelving unit design
      • Top panel as table top
      • Intermediate shelf as storage surface
      • Two open compartments as standard as storage space for utensils
      • Options for open compartments:
      • Intermediate shelf
      • Compartment dividers
      • Doors
      • Combination shelf or compartment divider with doors
      • PET baskets, especially when using compartment dividers

      Packaging and assembly

      The shelving system must be delivered assembled up to a unit size of 2000 mm width and 4 layers.

      With a unit size of 2000 mm width and 5 layers, the delivery must include 2 elements: Functional layer + 4 layers of shelves.

      Quality and ecology

      The cabinet-shelving unit must be designed to meet the following requirements:

      • GS test certificate
      • Greenguard
      • PEFC certification for wood components

      The production processes must be certified to:

      • DIN ISO 14001 Environmental management
      • DIN ISO 9001 Quality management
      • DIN EN ISO 50001 Energy management
      • DIN ISO 45001 Occupational safety
    Technical specification
    • Unique ref.modular-shelving-system-se-matrix
    • Product familyMatrix Modular shelving system
    • Product groupModular shelving system
    • TypeObject (single object)
    • Date of publishing2024-10-17
    • Edition number1
    • Height (mm)1165
    • Width (mm)3302
    • Depth (mm)500
    Related
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_78_77
    • Uniclass 2015 DescriptionShelf units
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Region availability

    Europe Asia Africa
    Åland Islands
    Afghanistan
    Egypt
    Albania
    Armenia
    Andorra
    Azerbaijan
    Austria
    Bahrain
    Belarus
    Bangladesh
    Belgium
    Bhutan
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Bulgaria
    Brunei
    Croatia
    Cambodia
    Cyprus
    China
    Czech Republic
    Christmas Island
    Denmark
    Cocos (Keeling) Islands
    Estonia
    Georgia
    Faroe Islands
    Hong Kong
    Finland
    India
    France
    Indonesia
    Germany
    Iran
    Gibraltar
    Iraq
    Greece
    Israel
    Guernsey
    Japan
    Hungary
    Jordan
    Iceland
    Kazakhstan
    Ireland
    Kuwait
    Isle of Man
    Kyrgyzstan
    Italy
    Laos
    Jersey
    Lebanon
    Latvia
    Macau
    Liechtenstein
    Malaysia
    Lithuania
    Maldives
    Luxembourg
    Mongolia
    Malta
    Myanmar (Burma)
    Moldova
    Nepal
    Monaco
    North Korea
    Montenegro
    Oman
    Netherlands
    Pakistan
    North Macedonia
    Palestine
    Norway
    Philippines
    Poland
    Qatar
    Portugal
    Saudi Arabia
    Romania
    Singapore
    Russia
    South Korea
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit