Publish your products
Workshop table se:lab high desk
Workshop table se:lab high desk
Workshop table se:lab high desk
Workshop table se:lab high desk
Workshop table se:lab high desk
    sedus

    Workshop table se:lab high desk

    Workshop table for greater agility se:lab high desk combines all the advantages of the modern high desk concept: ideal for agile teamwork or as a communicative meeting place. With a height of 900 mm, it encourages spontaneous posture changes, which can have a positive effect on health and creativity. Equipped with castors, se:lab high desk can be easily moved around and is therefore perfectly suited for applications in central office zones and work cafés.
    Specification
    • Product family

      The high desk must support formal and informal communication in the central zone. At a height of 1050 and 900 mm, the high desks must invite communication when standing. Meetings must be quicker and brainstorming must stimulated. The changing posture from sitting at a workstation and standing at the high desk during a meeting must contribute to well-being and performance.

      The product family must include the following desks:

      • high desk basic desk, on castors
      • high desk basic desk, without castors

      Frame system

      The frame system must be based on a functional frame construction consisting of two leg frames that are bolted together with one or two longitudinal crossbeams. The high-strength connection of the leg frames with the frame must be achieved by means of a stable screw system with 2 screws in order to ensure optimal force transmission into the frame system.

      Leg frame

      The leg frame must consist of round tubes. These must create a filigree and light appearance.

      For optimum ergonomics, an all-round foot rail made of stainless steel must be supplied as standard. It must be attached to the leg frames using angled connectors.

      Glides and lockable castors must be provided for the high desks. By means of the castors, the application must be supported in agile workplace concepts. The castors must be 65 mm in diameter. If castors are used, the desk height must not change.

      The following heights must be available:

      • Standing height 1050 mm
      • Intermediate height 900 mm

      (cross section round tube Ø 40 mm)

      Substrate

      The desktops must be available as 19 mm thick three-layer chipboard with melamine resin finish or veneer.

      The use of three-layer chipboard must be appropriate to the substrate compliant with EN 312-2003.

      With regard to formaldehyde emissions, the coated particle boards must comply with standard E05 according to EN 717-1.

      Product features

      high desk

      The desktops must be connected to the frame by means of desktop block connectors as standard. Mounting by means of desktop clip connectors must be available as an option.

      Add-on options

      CPU holder

      The CPU holder must be mounted under the desktop. The usable size of the supporting plate must be 450 x 205 mm. The maximum load capacity is not to exceed 10 kg.

      Laptop holders

      A laptop holder must be available for the desk series. The holder must be mounted under the desktop. The usable size of the supporting plate with a maximum load of 10 kg must be 350 x 330 mm.

      Drawer attached underneath the desk

      A drawer attached under the desk must be provided. It must consist of a metal housing, which is screwed under the desktop, and a pull-out felt tray. The internal dimensions must be 349 x 225 mm and a height must be 70 mm, to offer sufficient storage space for everyday items, such as pens, notebooks and smartphones. It must be possible to powder-coat the metal housing in five modern colours. The felt shell must be in the colours anthracite and light grey. It must be possible to select the drawer attached underneath with a lock as an option. The maximum load capacity is not to exceed 10 kg.

        Packaging

        Items must be supplied in sections for on-site final assembly in order to keep the transport volume as small as possible.

        Quality and ecology

        The desk series must be designed in accordance with the relevant excerpted standards depending on the model:

        • GS test certificate (in preparation)
        • DIN Special Report 147
        • DIN EN-527-1/2/3 office desks (except for soft touch)
        • BGI 650
        • DIN EN 16555
        • PAH confirmation for relevant components
        • PEFC certification for wood components
        • AGR certificate
        • Greenguard

        The product manufacturing processes are to be certified to the following standards:

        • DIN ISO 14001 Environmental management
        • DIN ISO 9001 Quality management
        • DIN ISO 50001 Energy management
        • DIN ISO 45001 Occupational safety
      Technical specification
      • Unique ref.workshop-table-se-lab-high-desk
      • Product familyWorkshop table
      • Product groupOffice table
      • TypeObject (single object)
      • Date of publishing2024-10-17
      • Edition number1
      • Height (mm)1051
      • Width (mm)1038
      • Depth (mm)600
      Related
      • Manufactured inGermany
      Classification
      • BIMobject CategoryFurniture - Office Tables
      • IFC classificationFurniture
      • Uniclass 2015 CodePr_40_50_21
      • Uniclass 2015 DescriptionDesks, tables and worktops
      • OmniClass Number23-21 13 00
      • OmniClass TitleRetail and Office Equipment and Furnishings

      Region availability

      Europe Asia Africa
      Åland Islands
      Afghanistan
      Egypt
      Albania
      Armenia
      Andorra
      Azerbaijan
      Austria
      Bahrain
      Belarus
      Bangladesh
      Belgium
      Bhutan
      Bosnia and Herzegovina
      British Indian Ocean Territory
      Bulgaria
      Brunei
      Croatia
      Cambodia
      Cyprus
      China
      Czech Republic
      Christmas Island
      Denmark
      Cocos (Keeling) Islands
      Estonia
      Georgia
      Faroe Islands
      Hong Kong
      Finland
      India
      France
      Indonesia
      Germany
      Iran
      Gibraltar
      Iraq
      Greece
      Israel
      Guernsey
      Japan
      Hungary
      Jordan
      Iceland
      Kazakhstan
      Ireland
      Kuwait
      Isle of Man
      Kyrgyzstan
      Italy
      Laos
      Jersey
      Lebanon
      Latvia
      Macau
      Liechtenstein
      Malaysia
      Lithuania
      Maldives
      Luxembourg
      Mongolia
      Malta
      Myanmar (Burma)
      Moldova
      Nepal
      Monaco
      North Korea
      Montenegro
      Oman
      Netherlands
      Pakistan
      North Macedonia
      Palestine
      Norway
      Philippines
      Poland
      Qatar
      Portugal
      Saudi Arabia
      Romania
      Singapore
      Russia
      South Korea
      San Marino
      Sri Lanka
      Serbia
      Syria
      Slovakia
      Taiwan
      Slovenia
      Tajikistan
      Spain
      Thailand
      Svalbard and Jan Mayen
      Türkiye
      Sweden
      Turkmenistan
      Switzerland
      United Arab Emirates
      Ukraine
      Uzbekistan
      United Kingdom
      Vietnam
      Vatican City
      Yemen
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit