B12-2F EI 120
Senini

B12-2F EI 120

B12-2F EI 120 Face Exposed blocks. More information in Italian language.
Specification
  • Color available: Grey
Technical specification
  • Unique ref.B12-2F-EI-120
  • Collection setBLOCKS
  • CollectionFAIR-FACED
  • TypeObject (single object)
  • Date of publishing2019-08-23
  • Edition number1
  • Height (mm)200
  • Width (mm)120
  • Depth (mm)500
Related
  • Material mainAggregated natural stone
  • Material secondaryCement
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryConstruction Materials - Masonry
  • IFC classificationBlock
  • UNSPSC nameConcrete blocks
  • UNSPSC code30131502
  • OmniClass TitleWall Blocks
  • OmniClass Number23-15 15 21

Region availability

Europe
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands