Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
senini/products/edf84923-6fb3-4774-95f7-0cedba905c68
Home
Categories
Construction Materials
Masonry
B20-2F EI 120
Unavailable in United States
Senini
Follow
Archived
B20-2F EI 120
B20-2F EI 120 Face Exposed blocks. More information in Italian language.
Download unavailable (files archived)
Specification
Specification
Color available: Grey
Technical specification
Technical specification
Unique ref.
B20-2F-EI-120
Product family
BLOCKS
Product group
FAIR-FACED
Type
Object (single object)
Date of publishing
2019-08-23
Edition number
1
Height (mm)
200
Width (mm)
200
Depth (mm)
500
Links
Links
Product url
http://www.senini.it/en/prodotto/b20-2f-ei-120/
Installation instructions
http://www.senini.it/wp-content/uploads/2019/06/B20-2F-FV-EI-120-Capitolato.pdf
Technical description
http://www.senini.it/wp-content/uploads/2019/07/B20-EI-120-rev-17-06-2019.pdf
Related
Related
Material main
Aggregated natural stone
Material secondary
Cement
Designed in
Italy
Manufactured in
Italy
Classification
Classification
BIMobject Category
Construction Materials - Masonry
IFC classification
Block
UNSPSC name
Concrete blocks
UNSPSC code
30131502
OmniClass Number
23-15 15 21
OmniClass Title
Wall Blocks
Similar products
Ceràmica Belianes
Hollow brick SUPERMAHON 6
Download
Cherokee Brick
Autumn Smoke - Georgia Classic Collection
Download
KING KLINKER S.A.
Thin Brick / Black Beauty / Imperial Size
Download
Generic Building Materials
Brick, Common, Brown, 112.5mm
Download
Generic Building Materials
Brick, Common, Brown, 57mm
Download
RC Beton
RC Mammutblock
Download