Set your location and language to prioritise localised information. Continue
Kerbstones 15/18
Senini

Kerbstones 15/18

Concrete KERBSTONES, rought and quartz finishing
Specification
  • Vibro-compressed concrete containment kerbstones / special pieces , CE marked (UNI EN 1340), size 100x 15/18x h 30 cm, mono or double layer, ROUGHT or QUARTZ finish, color: gray. Produced only with natural aggregates by a ISO9001 and ISO 14001 certified company .
Technical specification
  • Unique ref.Kerbstones_15-18
  • Collection setKERBSTONES
  • CollectionKERBSTONES
  • TypeObject (single object)
  • Date of publishing2017-02-17
  • Edition number1
  • Height (mm)300
  • Width (mm)1000
Related
  • Material mainAggregated natural stone
  • Material secondaryCement
Classification
  • BIMobject CategoryConstruction Materials - Pavers & Stones
  • IFC classificationBlock

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City