Set your location and language to prioritise localised information. Continue
Quarzo flooring
Senini

Quarzo flooring

Quartz finishing concrete pavers available in different shapes and sizes. They combine a wide range of colors and textures to resistance and durability . In their 100 mm version they can stand very heavvy trafic.
Specification
  • Paving with interlocking pavers/slabs, CE marked Uni EN 1338/1339 standards, made in vibro-compressed concrete ,double layer, height cm….sizes….., QUARTZ finishing. Made only with natural aggregates by a Manufacturer certified ISO 9001 and ISO 14001. The top layer is made with selected quartz aggregates having a maximun granulometry of 2 mm . For the overcoming of architectural barriers pavers have a coefficient of friction BCRA (DM 236 of 06/14/89)> 0.60 and a value of the coefficient USRV (UNI EN 1338/1339)> 45
Technical specification
  • Unique ref.Quarzo_flooring
  • Collection setPAVERS
  • CollectionQUARTZ
  • TypeBuilding Materials
  • Date of publishing2017-02-13
  • Edition number1
  • Depth (mm)40
Related
  • Material mainAggregated natural stone
  • Material secondaryCement
Classification
  • BIMobject CategoryConstruction Materials - Pavers & Stones
  • Uniclass 2015 CodePr_25_93_60_59
  • Uniclass 2015 DescriptionNatural stone tactile pavers
  • OmniClass TitleBrick Pavers
  • OmniClass Number23-11 21 17 11 13

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City