Publish your products
AWM 2
Sennheiser
Archived

AWM 2

With the AWM 2, the antennas can be installed in an optimum way and nearly invisible, in case the stationary receiver shall be invisible or needs to be further away. It can be easily mounted on a mobile microphone tripod or permanently installed on a wall.

Features
- Unobtrusive antenna wall or tripod mounting
- Robust metal housing

Specification
  • ARCHITECT‘S SPECIFICATION
    The wallmount antenna, consisting of two white rod antennas tuned to the 1.9  GHz frequency range and a rugged metal housing, shall be designed for unobtrusive antenna wall or tripod mount applications. The metal housing shall have two holes for attaching the rod antennas to the top and shall provide a 3/8" internal thread at the bottom for tripod attachment as well as two 9  mm (0.35") mounting holes at the rear for wall attachment. For easy cable management, the housing shall have a 16  mm (0.63") cable hole located at the rear and an additional cable notch provided at the rear bottom edge. The dimensions (W x D x H) shall be 225 x 53 x 60  mm (8.86" x 2.09" x 2.36"). Weight shall be 640  grams (22.58  oz). The color of the wallmount antenna shall be white.
    The wallmount antenna shall be the Sennheiser AMW  2. 

    Suitable antenna cables in different lengths and supplied complete with the necessary washers and nuts shall be available as accessories.

Technical specification
  • Unique ref.awm2
  • Product familyBusiness Audio & Communication
  • Product groupPresentation
  • TypeObject (single object)
  • Date of publishing2020-09-02
  • Edition number1
  • Height (mm)199.2
  • Width (mm)225
  • Depth (mm)53
Related
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryElectronics - Audio Electronics