Publish your products
A0900 - Relay Rack, Aluminum
SEPS2BIM

A0900 - Relay Rack, Aluminum

Rack used to hold network components such as servers, switches, hubs, patch panels, router, etc. Racks are available in varying heights, channel depths, and channel width. The model numbers specified may be U.L. Listed version with 2 Top Angles, 7' height, 19" wide, blank Aluminum, with mounting holes on both sides (front and back).
Technical specification
  • Unique ref.A0900
  • Product familyRelay rack
  • Product groupAluminum
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2130
  • Width (mm)5300
  • Depth (mm)380
Related
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Kg)2
Classification
  • BIMobject CategoryHVAC - Installation Systems
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit