Publish your products
A5045 - Hair Dryer, Wall-Mounted, Patient Room
SEPS2BIM

A5045 - Hair Dryer, Wall-Mounted, Patient Room

A wall mounted hair dyer with 2 speed and 2 heat settings for use in a bathroom of a patient room. The dyer will be 1500 watts minimum and plug into a nearby outlet in close proximity to the room sink and mirror. The dryer will have an automatic shut-off when returned to the holder. The motor will be smooth and quite in operation.
Technical specification
  • Unique ref.A5045
  • Product familyHair Dryer
  • Product groupWall-Mounted
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)330
  • Width (mm)180
  • Depth (mm)1300
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Hand and Hair Dryers
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit