Publish your products
A6105 - Counter, Reception Control, Built-In
SEPS2BIM

A6105 - Counter, Reception Control, Built-In

Counter, control, inpatient, built-in. Consists of two 18” wide base cabinets with two drawers and file drawer, two 30” wide pencil drawers and two 18” wide base cabinet with four drawers. The countertop shall be a composition of wood particle core with plastic laminate surface having a hard smooth surface finish, standard thickness of 1” and a 4” butt backsplash/curb. Pricing based on a 30" depth.
Technical specification
  • Unique ref.A6105
  • Product familyCounter
  • Product groupReception Control
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)760
  • Width (mm)290
  • Depth (mm)760
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Office Tables
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit