Publish your products
A6330 - Intercom - Room To Room
SEPS2BIM

A6330 - Intercom - Room To Room

ntercom for local communication between rooms. May be used for areas such as a seclusion ante-room to the seclusion room or other areas such as the accelerator caves and the accelerator control area.
Technical specification
  • Unique ref.A6330
  • Product familyIntercom - Room To Room
  • Product groupIntercom - Room To Room
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)150
  • Width (mm)410
  • Depth (mm)150
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio Electronics
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit