Publish your products
D0680 - Console, Accessory/Side, Dental Operatory
SEPS2BIM

D0680 - Console, Accessory/Side, Dental Operatory

An accessory or side console/cabinet approximately 60" W x24"D x 32"H for use in a single chair dental operatory. The console may be a left or a right unit used for the dentist or the assistant depending configuration of the operatory. The unit may contain a sink component with waste drop, a round SS sink with faucet and soap dispenser, a solid surface counter top, a drawer storage module with writing surface and equipment drawers, a double door component with swing out shelves and a glove dispenser. Various combinations are available as well as different widths. Configuration of the unit, including whether the unit is right or left, to be determined at time of purchase.
Technical specification
  • Unique ref.D0680
  • Product familyConsole
  • Product groupAccessory/Side
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)940
  • Width (mm)1830
  • Depth (mm)740
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States