D4500 - Furnace, Laboratory, Dental, Burnout
SEPS2BIM

D4500 - Furnace, Laboratory, Dental, Burnout

Dental burnout furnace. The unit is used in dental laboratories for burnout of dental alloy rings and flasks. The furnace is capable of automatic or manual operation and has a automatic self-calibration system as well as a digital readout. The unit can hold a minimum of fifteen 1-3/4" inlay rings. Some model lines are available with several sizes of heating elements and/or for other power configurations.
Technical specification
  • Unique ref.D4500
  • Collection setFurnace
  • CollectionLaboratory
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)530
  • Width (mm)380
  • Depth (mm)410
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States