Publish your products
D9835 - Cabinet, Base, Sink, Wall Hung, 2 Doors
SEPS2BIM

D9835 - Cabinet, Base, Sink, Wall Hung, 2 Doors

Wall hung base cabinet unit with a sink. The cabinet has double hinged doors and is set up to accept a sink. It is used, with a sink, by dentists and assistants in the operatory to wash hands and instruments.
Technical specification
  • Unique ref.D9835
  • Product familyCabinets
  • Product groupBase
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)890
  • Width (mm)760
  • Depth (mm)610
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit