Publish your products
E0078 - Workstation, L-Shaped w/Peninsula, Free Std
SEPS2BIM

E0078 - Workstation, L-Shaped w/Peninsula, Free Std

This section will provide a whole work station typical to quickly plan work areas in clinical or administrative spaces. There will be a price decrease if typical work stations are used with vertical hanging strips instead of panels. THIS TYPICAL INCLUDES: 4 standard solid panels; 2 panel connectors, 2-way corner; 1 panel-to-panel connector; 2 finished end hardware; 1 cantilevered work surface; 1 peninsula work surface; 2 lockable flipper units; 2 shelf, storage/display; 2 lights; 1 tack board, 48"W; 1 tool rail, 30"W; 1 paper tray; 1 diagonal tray; 1 adjustable keyboard tray; 1 mobile pedestal, box/file.
Technical specification
  • Unique ref.E0078
  • Product familyWorkstation
  • Product groupL-Shaped w/Peninsula
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2030
  • Width (mm)2440
  • Depth (mm)1900
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Office Tables
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit