Publish your products
E0712 - Table, Process, Adj Height, 10 Drawer
SEPS2BIM

E0712 - Table, Process, Adj Height, 10 Drawer

THIS TYPICAL INCLUDES: 1 Height Adjustable Table 4 Storage Frames 4 Drawers, 3"H; 6 Drawers, 6"H; Drawer organizer bins
Technical specification
  • Unique ref.E0712
  • Product familyTable
  • Product groupProcess
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)970
  • Width (mm)1520
  • Depth (mm)610
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Office Tables
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit