Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/ca0751cc-8e4f-4915-abea-7887c93b0282
Home
Categories
Furniture
Office Tables
F0750 - Table, Office,
Available in United States
SEPS2BIM
Follow
F0750 - Table, Office,
Office table, sized as required. May be used as either a four (4) to six (6) person conference table or as an extra work surface area.
Download
Technical specification
Technical specification
Unique ref.
F0750
Product family
Table
Product group
Office
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
760
Width (mm)
1830
Depth (mm)
910
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Office Tables
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
10
)
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
37
)
Download
SEPS2BIM
F0575 - Desk, Dresser, Psychiatric
3.1
(
7
)
Download