Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/291803d6-6762-4e3d-8018-de9d2c15932e
Home
Categories
Furniture
Office Tables
F0755 - Table, Conference, Wood
Available in United States
SEPS2BIM
Follow
F0755 - Table, Conference, Wood
Executive conference table. Dimensions are approximately 30" high, 48" wide with lengths varying from 74" to 96". These tables add traditional elegance to any conference room.
Download
Technical specification
Technical specification
Unique ref.
F0755
Product family
Table
Product group
Conference
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
760
Width (mm)
2440
Depth (mm)
1220
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Office Tables
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
37
)
Download
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
10
)
Download
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download
SEPS2BIM
A1080 - Mirror, Posture, Wall Mounted
3.8
(
6
)
Download