Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/91d0c8e6-5156-40a5-a5ed-62cbe6376961
Home
Categories
Furniture
Office Tables
F0780 - Table, Work
Available in United States
SEPS2BIM
Follow
F0780 - Table, Work
4.9
(7 reviews)
Work table approximately 29" high X 60" wide X 30" deep with top and four (4) non-folding legs.
Download
Technical specification
Technical specification
Unique ref.
F0780
Product family
Table
Product group
Work
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
740
Width (mm)
1520
Depth (mm)
910
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Office Tables
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
10
)
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
37
)
Download
SEPS2BIM
A1080 - Mirror, Posture, Wall Mounted
3.8
(
6
)
Download