Publish your products
K1910 - Table, Work, Stainless Steel
SEPS2BIM

K1910 - Table, Work, Stainless Steel

4.0 out of 5 stars4.0(7 reviews)
Work table approximately 36x120x30. The table is made of heavy duty stainless steel with all edges rolled down at 90 degrees. The edges are 2" high and have rounded corners. The table has stainless steel legs and a stainless steel under-shelf. The unit is used as a work station in large kitchens, hotels, restaurants and hospitals.
Technical specification
  • Unique ref.K1910
  • Product familyTable
  • Product groupWork
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)910
  • Width (mm)3050
  • Depth (mm)760
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Office Tables
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit