Publish your products
M1803 - Workstation, Computer, Wall Mounted, Adjustable
SEPS2BIM

M1803 - Workstation, Computer, Wall Mounted, Adjustable

A wall mounted computer workstation with height adjustable monitor and keyboard arms. Keyboard and monitor can be stored within 8" to 10" of wall. Fingertip adjustability for keyboard and monitor enable frequent position changes. Unit contains an integrated cable management system to hide wires. A separate wall-mounted CPU holder is included.
Technical specification
  • Unique ref.M1803
  • Product familyWork Station
  • Product groupComputer
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1570
  • Width (mm)760
  • Depth (mm)200
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Furniture
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit