Publish your products
M2015 - Cabinet, Storage, Flammable, Freestanding
SEPS2BIM

M2015 - Cabinet, Storage, Flammable, Freestanding

4.8 out of 5 stars4.8(6 reviews)
Freestanding flammable safety storage cabinet. Size as required. Unit is of all welded steel wall construction with vented grounding attachments, raised leak proof door sill and adjustable shelving. Equipped with swinging doors and built-in key lock. Designed for storage of flammable fluids. Complies with OSHA standards, is FM approved and designed IAW NFPA 30.
Technical specification
  • Unique ref.M2015
  • Product familyCabinets
  • Product groupStorage
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1650
  • Width (mm)1090
  • Depth (mm)460
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit