Publish your products
M2020 - Cabinet, Storage, Safety, Built-In, Vented
SEPS2BIM

M2020 - Cabinet, Storage, Safety, Built-In, Vented

Safety storage cabinet. This unit is of double steel wall construction, with vented grounding attachment, raised leak proof door sill, and adjustable shelving. Equipped with two doors and three-point key lock. The construction meets standards set by OSHA and NFPA Code 30 requirements. Designed for storage of flammable type liquids. The cabinet fits into a laboratory casework configuration and its ventilation ports are in the back to leave the counterspace free. The cabinet requires ventilation ducting and an exhaust fan as part of the HVAC (heating, ventilation and air conditioning) system.
Technical specification
  • Unique ref.M2020
  • Product familyCabinets
  • Product groupStorage
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)910
  • Width (mm)1220
  • Depth (mm)560
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States