Publish your products
M3070 - Hamper, Linen, Mobile
SEPS2BIM

M3070 - Hamper, Linen, Mobile

Mobile linen hamper with hand or foot operated lid. Made of heavy tubular stainless steel with heavy gauge welded steel platform. Holds 25" hamper bags. Mounted on ball bearing casters. For linen transport in hospitals and clinics.
Technical specification
  • Unique ref.M3070
  • Product familyHamper
  • Product groupLinen
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)890
  • Width (mm)660
  • Depth (mm)660
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Furniture
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit