Publish your products
A1110 - Headwall, Prefabricated, General, 1-2 bed
SEPS2BIM

A1110 - Headwall, Prefabricated, General, 1-2 bed

1-2 bed, general, prefabricated headwall. Unit consists of a patient service module for general care, single or double bed type. It contains lighting, medical gases, electrical outlets, nurse call and bed bumper. Specify number and type of medical gas and electrical outlets. Size of module will vary by type and configuration of outlets.
Technical specification
  • Unique ref.A1110
  • Product familyHeadwall
  • Product groupPrefabricated
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)244
  • Width (mm)2309
  • Depth (mm)200
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit