Publish your products
A4015 - Clock, Elapsed Time, Electric
SEPS2BIM

A4015 - Clock, Elapsed Time, Electric

3.4 out of 5 stars3.4(7 reviews)
Elapsed time digital electric clock. Single display time that can be used either as a clock or elapsed time indicator. Clock consists of buttons to set minutes, and hours for the time. For use in operating and delivery room, and medical service columns. Analog or digital displays may be provided as specified by the user.
Technical specification
  • Unique ref.A4015
  • Product familyClock
  • Product groupElapsed Time
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)180
  • Width (mm)300
  • Depth (mm)100
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Other Appliances
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit