Publish your products
A5025 - Bench, Locker Room, Portable
SEPS2BIM

A5025 - Bench, Locker Room, Portable

Portable locker room bench. Approximately 1-1/2" thick. Benches shall be laminated hardwood with a moisture resistant sealer or anodized aluminum Units are mounted on strong pedestals.
Technical specification
  • Unique ref.A5025
  • Product familyBench
  • Product groupLocker Room
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)460
  • Width (mm)244
  • Depth (mm)380
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit