Publish your products
C02D0 - Cabinet, U/C/B, 4 Drawer
SEPS2BIM

C02D0 - Cabinet, U/C/B, 4 Drawer

Standing height under counter base cabinet with four full width drawers of equal height. Also referred to as a drawer cabinet. For general purpose use throughout the facility.
Technical specification
  • Unique ref.C02D0
  • Product familyCabinets
  • Product groupU/C/B
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)910
  • Width (mm)610
  • Depth (mm)550
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit