Publish your products
D0510 - Cabinet, Base, Drop Door, Door
SEPS2BIM

D0510 - Cabinet, Base, Drop Door, Door

Base unit storage cabinet. The cabinet has one drop door at the top and a single or double hinged door underneath. It is used in dental laboratories for general storage of equipment and supplies. Database price information is based on the closest standard cabinet plus a 25% surcharge for modification.
Technical specification
  • Unique ref.D0510
  • Product familyCabinets
  • Product groupBase
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)970
  • Width (mm)610
  • Depth (mm)610
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit