Publish your products
D4260 - Handpiece, Laboratory, Dental, Electric
SEPS2BIM

D4260 - Handpiece, Laboratory, Dental, Electric

Portable dental laboratory handpiece. The unit has a straight handle and is electrically powered. The handpiece includes a controller and power cables. Unit is used to grind, polish or finish precious and non-precious metal alloys.
Technical specification
  • Unique ref.D4260
  • Product familyHandpiece
  • Product groupLaboratory
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)100
  • Width (mm)230
  • Depth (mm)160
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Other Appliances
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit