Publish your products
D7090 - Utility Center, Dental, Wall or Floor Mounted
SEPS2BIM

D7090 - Utility Center, Dental, Wall or Floor Mounted

Utility center. The unit contains electrical and quick connect air, waste and water utility connections. The center accommodates one umbilical and includes shut-off valves and regulators for both the air and water supplies.
Technical specification
  • Unique ref.D7090
  • Product familyUtility Center
  • Product groupDental
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)150
  • Width (mm)380
  • Depth (mm)460
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit