Publish your products
E0072 - Workstation, Corner Work Surface, Wall Mtd
SEPS2BIM

E0072 - Workstation, Corner Work Surface, Wall Mtd

THIS TYPICAL INCLUDES: 5 Vertical Hanging Strips 3 Lockable Flipper Units 3 Shelves, Storage/Display 3 Lights 2 Tackboards 2 Tool Rails 2 Paper Trays 1 Diagonal Tray 2 Cantilevered Work Surfaces 1 Cantilevered Corner Work Surface 1 Adjustable Keyboard Tray 1 Mobile Pedestal, Box/File 1 Pencil Drawer 1 Cpu Holder
Technical specification
  • Unique ref.E0072
  • Product familyWorkstation
  • Product groupCorner Work Surface
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2030
  • Width (mm)1960
  • Depth (mm)2510
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Office Tables
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit