Publish your products
E0117 - Workstation, Straight, Free Standing
SEPS2BIM

E0117 - Workstation, Straight, Free Standing

This JSN provides a typical work station to quickly plan work areas in clinical or administrative spaces. THIS TYPICAL INCLUDES: 2 standard solid panels; 1 panel connector, 2-way corner; 2 finished end hardware kits; 1 cantilevered work surface; 1 lockable flipper unit; 1 light; 1 tack board; 1 tool rail; 1 diagonal tray; 1 adjustable keyboard tray; 1 mobile pedestal, box/file; 1 support panel.
Technical specification
  • Unique ref.E0117
  • Product familyWorkstation
  • Product groupStraight
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1700
  • Width (mm)1220
  • Depth (mm)760
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Office Tables
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit