Publish your products
E0212 - Worksurface, w/Overhd Cab & Drwrs, Wall Mtd
SEPS2BIM

E0212 - Worksurface, w/Overhd Cab & Drwrs, Wall Mtd

THIS TYPICAL INCLUDES: 2 Vertical Hanging Strips 1 Lockable Flipper Unit 1 Shelf, Storage/Display 1 Light 1 Cantilevered Work Surface 4 Storage Frames 4 Drawers, 3"H 6 Drawers, 6"H
Technical specification
  • Unique ref.E0212
  • Product familyWorksurface
  • Product groupw/Overhead Cab
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2030
  • Width (mm)1220
  • Depth (mm)610
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Office Tables
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit