Publish your products
E0224 - Worksurface, Computer, O/H Cab, Wall Mtd
SEPS2BIM

E0224 - Worksurface, Computer, O/H Cab, Wall Mtd

THIS TYPICAL INCLUDES: 3 Vertical Hanging Strips 2 Lockable Flipper Units 2 Shelves, Storage/Display 2 Lights 1 Tack board 2 Tool Rails 2 Paper Trays 1 Diagonal Tray 1 Cantilevered Work Surface 1 Adjustable Keyboard Tray 1 Stationary Pedestal, Box/Box/File
Technical specification
  • Unique ref.E0224
  • Product familyWorksurface
  • Product groupComputer
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2390
  • Width (mm)1520
  • Depth (mm)760
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Office Tables
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit