Publish your products
E0582 - Workstation, Shipping/Receiving Lab, Small
SEPS2BIM

E0582 - Workstation, Shipping/Receiving Lab, Small

THIS TYPICAL INCLUDES: 1 Equip Rail, Wall-Mt, 48"W; 1 Clinical Panel, Open 80"H x 24"W; 1 Clinical Panel, Open 80"H x 30"W; 5 Clinical Panel, Open 80"H x 48"W; 1 Clinical Panel with Ceiling Entry ELEC/Data Channel, 80"H x 24"W; 1 Clinical Panel with Ceiling Entry ELEC/Data Channel, 80"H x 30"W; 3 Clinical Panel, 48"H x 30"W; 2 Light, 24"W; 5 Light 48"W 4 Electric/Data Channel 48"W; 1 Electrical/Data Channel 72"W; 1 Electrical/Data Channel, Corner 3 Cantilevered Work Surf, 30"D x 48"W; 1 Cantilevered Work Surf, 30"D x 72"W; 2 Drw, 3"H; 2 Drw, 6"H; 1 Storage Cabinet w/Door; 2 Lockable Flipper Unit, 24"W; 3 Lockable Flipper Unit, 48"W; 1 Mobile Drawer Caddie with Drawers; 2 Adjustable Keyboard Tray; 2 Shelf, Storage/Display 24"W; 3 Shelf, Storage/Display 48"W; 2 3-Shelf Unit with Door, 48"W; 2 Extra Deep Shelf, 48"W; 1 Cantilevered ADA Sink Cab, w/Corian Top, 30"D x 24"W; 1 Swing-Away Eyewash; 1 SS ADA Sink 19"D x 21"D; 1 Gooseneck Mixing Faucet Assay. With Wristbands 1 Strainer and Tailpiece; Drawer Organizer Bins. * Connecting hardware required to complete installation.
Technical specification
  • Unique ref.E0582
  • Product familyWorkstation
  • Product groupShipping/Receiving Lab
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2130
  • Width (mm)6100
  • Depth (mm)760
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit