Publish your products
E0583 - Workstation, Microbiology Lab, Small
SEPS2BIM

E0583 - Workstation, Microbiology Lab, Small

THIS TYPICAL INCLUDES: 1 Equip Rail, Wall-Mt, 48"W; 1 Clinical Panel, Open 80"H x 24"W; 3 Clinical Panel, Open 80"H x 30"W; 3 Clinical Panel, Open 80"H x 48"H; 1 Clinical Panel with Ceiling Entry ELEC/Data Channel, 80"H x 48"W; 3 Clinical Panel, 48"H x 30"W; 1 Clinical Panel, 48"H x 48"W; 1 Light, 24"W; 5 Light 48"W; 4 Electric/Data Channel 48"W; 1 Electrical/Data Channel 72"W; 2 Electrical/Data Channel, Corner; 6 Cantilevered Work Surf, 30"D x 48"W; 1 Cantilevered Work Surf, 30"D x 72"W; 2 Height Adjustable Table, 30"D x 48"W; 1 Height Adjustable Table, 30"D x 60"W; 1 Transaction Countertop 48"W; 8 Drw 3"H; 10 Drw 6"H; 2 Storage Frame; 2 Storage Cabinet w/Door; 2 Mobile Cart w/Top Surface; 1 Lockable Flipper Unit, 24"W; 4 Lockable Flipper Unit, 48"W; 4 Mobile Drawer Caddie with Drawers; 1 Adjustable Keyboard Tray; 1 Shelf, Storage/Display 24"W; 4 Shelf, Storage/Display 48"W; 1 3 Shelf Unit with Door, 48"W; 6 Extra Deep Shelf, 48"W; 1 Sink Base Cab, w/Door, Backsplash, w/Corian Top, 30"D x 48"W; 1 Swing-Away Eyewash; 1 SS Double Sink 19"D x 33"D; 1 Gooseneck Mixing Faucet Assay. With Wristbands; 1 Strainer and Tailpiece; Drawer Organizer Bins. * Connecting hardware required to complete installation
Technical specification
  • Unique ref.E0583
  • Product familyWorkstation
  • Product groupMicrobiology Lab
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2130
  • Width (mm)5940
  • Depth (mm)2440
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit