Selecting the location and language will prioritise localised information. Continue
E0666 - Pharmacy Manufacturing & Prepack Low Volume
SEPS2BIM

E0666 - Pharmacy Manufacturing & Prepack Low Volume

Pharmacy manufacturing and prepack (low volume). THIS TYPICAL INCLUDES: 1 Shelf, Storage/Display 24"W; 4 Shelf, Storage/Display 36"W 4 Wall Strip 84"H 1 Equipment Rail, 24"W; 1 Adapter Rail, 36"W 1 Work Surf, Hvy-Duty 24"D x 72"W 1 Module, Cant Sink-Adaptable, w/Corian Top, 24"D x 24"W; 1 Storage Case, 3 Bottle Dwrs, Legs 1 Eyewash 1 Keyboard Tray, Fully Adj. 1 Sink and Faucet Assemble
Technical specification
  • Unique ref.E0666
  • Collection setPharmacy Manufacturing & Prepack Low Volume
  • CollectionPharmacy Manufacturing & Prepack Low Volume
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2160
  • Width (mm)3960
  • Depth (mm)810
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States