Selecting the location and language will prioritise localised information. Continue
E0955 - Cart, Emergency, 6 Drawer, MRI Compatible
SEPS2BIM

E0955 - Cart, Emergency, 6 Drawer, MRI Compatible

A six drawer Emergency Cart designed and compatible for use in an MRI room. Cart is built for safe use in strong magnetic fields present in Magnetic Resonance Imaging (MRI) suites. Cart will be tested by independent testing authorities to 3 Tesla level.
Technical specification
  • Unique ref.E0955
  • Collection setCart
  • CollectionEmergency
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1170
  • Width (mm)810
  • Depth (mm)740
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States