Publish your products
F0210 - Chair, Side, Without Arms
SEPS2BIM

F0210 - Chair, Side, Without Arms

Upholstered side chair approximately 32" high X 19" wide X 23" deep with floor glides. Seat is non-tilting and without arms.
Technical specification
  • Unique ref.F0210
  • Product familyChairs
  • Product groupSide
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)810
  • Width (mm)580
  • Depth (mm)660
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit