Publish your products
F0315 - Chair, Sleeper
SEPS2BIM

F0315 - Chair, Sleeper

Sleeper chair, 39" high X 36" wide X 74" deep (as a bed). Chair designed to convert (either fold-out or reclining) into a temporary bed used by either hospital staff or a patient's immediate family.
Technical specification
  • Unique ref.F0315
  • Product familyChairs
  • Product groupSleeper
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)990
  • Width (mm)940
  • Depth (mm)2260
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Easy Chairs
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit