Publish your products
F0360 - Footstool, Straight w/Handle
SEPS2BIM

F0360 - Footstool, Straight w/Handle

A footstool used to assist patients getting on and off exam or surgical tables. Fitted with a handrail for added security and balance of the patient.
Technical specification
  • Unique ref.F0360
  • Product familyFootstool
  • Product groupStraight w/Handle
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)990
  • Width (mm)460
  • Depth (mm)300
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit