Publish your products
F0690 - Workstation, Computer, Enclosed, With Lock
SEPS2BIM

F0690 - Workstation, Computer, Enclosed, With Lock

Computer operator workstation ,approximately 58" high X 36" wide X 25" deep. A fully enclosed workstation for a computer, monitor, printer and supplies. Cabinet has two lockable doors.
Technical specification
  • Unique ref.F0690
  • Product familyWorkstation
  • Product groupComputer
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1470
  • Width (mm)1190
  • Depth (mm)610
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Office Tables
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit