Publish your products
F0710 - Table, Computer, With Print Shelf
SEPS2BIM

F0710 - Table, Computer, With Print Shelf

5.0 out of 5 stars5.0(5 reviews)
Computer work table, approximately 31" high X 40" wide X 24" deep with retractable shelve(s) for keyboard and/or extra work space, adjustable shelves for printer and printer paper, and (optional) dual wheel casters (two locking).
Technical specification
  • Unique ref.F0710
  • Product familyTable
  • Product groupComputer
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)860
  • Width (mm)1070
  • Depth (mm)610
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Office Tables
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit