Publish your products
F3100 - Safe, Collection Agent
SEPS2BIM

F3100 - Safe, Collection Agent

Collection agent safe. Unit consists of thick door equipped with combination lock. All steel welded construction. For special document and record storage.
Technical specification
  • Unique ref.F3100
  • Product familySafe
  • Product groupCollection Agent
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)710
  • Width (mm)560
  • Depth (mm)740
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit