Publish your products
L1030 - Analyzer, Chemistry, Stat, High Capacity
SEPS2BIM

L1030 - Analyzer, Chemistry, Stat, High Capacity

Stat chemistry analyzer, high capacity. The unit performs tests in 3-1/2 to 10 minutes. The test parameters are serum, urine and CSF. The unit performs at least 33 routine tests. The analyzer can process at least 63 samples at a time with a maximum analytical rate of at least 600 tests per hour. It is used for electrolytes, blood hematocrit and other routine chemistries.
Technical specification
  • Unique ref.L1030
  • Product familyAnalyzers
  • Product groupChemistry
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1570
  • Width (mm)2340
  • Depth (mm)1040
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit