Publish your products
L1502 - Centrifuge, Tabletop
SEPS2BIM

L1502 - Centrifuge, Tabletop

Tabletop laboratory centrifuge. This unit has a variable speed range of 1500 to 13000 RPM in part dependent on rotor assembly used. It includes a no brake option allowing rotor to spin to a gradual stop as well as the capability to enter combinations of time and RPM into the memory, and a door lock safety system. Heads accommodate a wide variety of tubes and can accommodate up to at least 76 tubes. Used in laboratories to prepare samples for further analysis.
Technical specification
  • Unique ref.L1502
  • Product familyCentrifuge
  • Product groupTabletop
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)380
  • Width (mm)580
  • Depth (mm)690
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit