Publish your products
L2270 - Hood, Fume, Radioisotope
SEPS2BIM

L2270 - Hood, Fume, Radioisotope

Radioisotope fumehood. The unit requires a charcoal trap filter, lead-lined or HEPA filter as required by codes and use criteria in the exhaust stack, not part of this hood. Other characteristics are that it be strong enough to support lead shielding bricks, have at least two duplex receptacles and a cup sink. The minimum average face velocity shall be 100 fpm and the static pressure loss through the hood shall not exceed 0.2 inches of water at 100 fpm face velocity (700 CFM).
Technical specification
  • Unique ref.L2270
  • Product familyHood
  • Product groupFume
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2460
  • Width (mm)1220
  • Depth (mm)910
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit