Publish your products
L7300 - Stirrer, Hot Plate, Magnetic
SEPS2BIM

L7300 - Stirrer, Hot Plate, Magnetic

Magnetic stirrer-hot plate. It has variable stirring speeds of near 1500 RPM, temperatures of up to about 400 degrees centigrade, back up safety thermostat, plate surface of about 49 square inches and Pyroceram glass ceramic top that is corrosion resistant. Used for reagent mixing and heating, preparing culture media, evaporation and distillation procedures.
Technical specification
  • Unique ref.L7300
  • Product familyStirrer
  • Product groupHot Plate
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)100
  • Width (mm)280
  • Depth (mm)430
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States