Publish your products
L9835 - Counter, Radioimmunoassay, Multichannel
SEPS2BIM

L9835 - Counter, Radioimmunoassay, Multichannel

Multi-channel gamma counter. Unit shall be an automatic gamma counter capable of quantitating hormones, vitamins, drugs, cancer antigen, enzymes, receptors, viruses, antibodies, polypeptides and other proteins. Shall provide a sensitive and specific analytical technique for measuring these analytes in patient samples (Serum, Urine or other body fluids) with detection limits in the nanogram (ng) (10-9g ) to picogram (10-12 g) range. Characteristics and components include personal computer data acquisition and analysis software, disk storage, constant quanta detector and dedicated computer.
Technical specification
  • Unique ref.L9835
  • Product familyCounter
  • Product groupRadioimmunoassay
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)560
  • Width (mm)660
  • Depth (mm)790
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit